TPS65912SW-LINUX

TPS65912 用 Linux ドライバ

TPS65912SW-LINUX

概要

The Linux driver supports the TPS65912 Video ADC. The Linux driver supports communication through the I2C and SPI bus and interfaces with the Regulator sub-system.

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • tps65912

 

Linux Source Files

The files associated with this device are:

  1. drivers/mfd/tps65912-core.c
  2. drivers/mfd/tps65912-irq.c
  3. drivers/mfd/tps65912-i2c.c
  4. drivers/mfd/tps65912-spi.c
  5. drivers/regulator/tps65912-regulator.c
  6. drivers/gpio/gpio-tps65912.c
  7. include/linux/mfd/tps65912.h

Source Files

drivers/mfd/tps65912-core.c
drivers/mfd/tps65912-irq.c
drivers/mfd/tps65912-i2c.c
drivers/mfd/tps65912-spi.c
drivers/regulator/tps65912-regulator.c
drivers/gpio/gpio-tps65912.c

Other Files

include/linux/mfd/tps65912.h

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig Location

Symbol: MFD_TPS65912 [=y]Type  : booleanPrompt: TI TPS65912 Power Management chip  Location:    -> Device Drivers      -> Multifunction device drivers  Defined at drivers/mfd/Kconfig:1131  Depends on: HAS_IOMEM [=y] && GPIOLIB [=y]  Selects: MFD_CORE [=y]  Selected by: MFD_TPS65912_I2C [=y] && HAS_IOMEM [=y] && I2C [=y]=y && GPIOLIB [=y] || MFD_TPS65912_SPI [=y] && HAS_IOMEM [=y] && SPI_MASTER [=y] && GPIOLIB [=y]Symbol: MFD_TPS65912_I2C [=y]Type  : booleanPrompt: TI TPS65912 Power Management chip with I2C  Location:    -> Device Drivers      -> Multifunction device drivers  Defined at drivers/mfd/Kconfig:1139  Depends on: HAS_IOMEM [=y] && I2C [=y]=y && GPIOLIB [=y]  Selects: MFD_CORE [=y] && MFD_TPS65912 [=y]Symbol: MFD_TPS65912_SPI [=y]Type  : booleanPrompt: TI TPS65912 Power Management chip with SPI  Location:    -> Device Drivers      -> Multifunction device drivers  Defined at drivers/mfd/Kconfig:1148  Depends on: HAS_IOMEM [=y] && SPI_MASTER [=y] && GPIOLIB [=y]  Selects: MFD_CORE [=y] && MFD_TPS65912 [=y]Symbol: MFD_TPS65912_I2C [=y]Type  : booleanPrompt: TI TPS65912 Power Management chip with I2C  Location:    -> Device Drivers      -> Multifunction device drivers  Defined at drivers/mfd/Kconfig:1139  Depends on: HAS_IOMEM [=y] && I2C [=y]=y && GPIOLIB [=y]  Selects: MFD_CORE [=y] && MFD_TPS65912 [=y]Symbol: MFD_TPS65912_SPI [=y]Type  : booleanPrompt: TI TPS65912 Power Management chip with SPI  Location:    -> Device Drivers      -> Multifunction device drivers  Defined at drivers/mfd/Kconfig:1148  Depends on: HAS_IOMEM [=y] && SPI_MASTER [=y] && GPIOLIB [=y]  Selects: MFD_CORE [=y] && MFD_TPS65912 [=y]Symbol: REGULATOR_TPS65912 [=y]Type  : tristatePrompt: TI TPS65912 Power regulator  Location:    -> Device Drivers      -> Voltage and Current Regulator Support (REGULATOR [=y])  Defined at drivers/regulator/Kconfig:717  Depends on: REGULATOR [=y] && (MFD_TPS65912_I2C [=y] || MFD_TPS65912_SPI [=y])Symbol: GPIO_TPS65912 [=y]Type  : tristatePrompt: TI TPS65912 GPIO  Location:    -> Device Drivers      -> GPIO Support (GPIOLIB [=y])        -> MFD GPIO expanders  Defined at drivers/gpio/Kconfig:841  Depends on: GPIOLIB [=y] && (MFD_TPS65912_I2C [=y] || MFD_TPS65912_SPI [=y])

Fixes and Code Enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.

 

ダウンロード 字幕付きのビデオを表示 ビデオ

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

投稿されたすべてのフォーラムトピック (英語) を表示

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。