TPS652510EVM
TPS652510EVM
TPS652510EVM
概要
The TPS652510EVM evaluation module is designed to provide access to the features of the TPS652510. The TPS652510 PMIC is designed to provide 3 , 2 and 2 A continuous outputs with an operational range of 4.5 to 16V and a externally set switching frequency ranging from 300kHz to 2.2MHz, with automatic PFM/PWM operation . When the PMIC is not fully loaded, buck1 can be loaded to 3.5A and buck 2 and 3 to 2.5A. Somemodifications can be made to this module to test performance at different input and output voltages, current and frequency operation. Please contact TI Field Applications Group for advice on these matters
特長
- Wide Input Supply Voltage Range 4.5 V – 16 V
- 0.8-V, 1% Accuracy Reference
- Continuous Loading 3 A (Buck1), 2 A (Buck2 and 3)
- Maximum Current 3.5 A (Buck 1), 2.5 A (Buck2 and 3)
- Synchronous Operation, 300-kHz – 2.2-MHz Switching Frequency Set By External Resistor
- External Enable Pins With Built-In Current Source for Easy Sequencing
AC/DC および DC/DC コンバータ (FET 内蔵)
購入と開発の開始
評価ボード
TPS652510EVM — TPS652510EVM
TPS652510EVM — TPS652510EVM
技術資料
=
TI が選定した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | EVM ユーザー ガイド (英語) | TPS652510 Buck Converter Evaluation Module User's Guide (Rev. A) | PDF | HTML | 2021/05/26 | ||
証明書 | TPS652510EVM EU Declaration of Conformity (DoC) | 2019/01/02 |