TPS61254EVM-711
評価基板、TPS61254 用、小型ブースト・コンバータ、入力電流制限/バイパス付
TPS61254EVM-711
概要
The TPS6125XEVM-711 enables test and evaluation of the Texas Instruments' TPS61254 and TPS61256 (TPS6125x) devices, a series of 3.5-MHz, up to 5.5-V, step-up dc-dc converters. This user's guide includes EVM specifications, the schematic diagram, bill of materials, and board layout. The TPS6125x device provides a power-supply solution for products powered by either a three-cell alkaline, NiCd or NiMH battery, or a single-cell Li-Ion or Li-polymer battery. The wide input voltage range is ideal for portable power applications such as mobile phones or computer peripherals. In addition, the TPS6125x can also maintain its output biased at the input voltage level. In this mode, the synchronous rectifier is current-limited, and allows external loads (for example, an audio amplifier) to be powered with a restricted supply. In this mode, quiescent current is reduced to 18 μA. Input current in shutdown mode is less than 5 μA in order to maximize battery life.
特長
- Up to 92% Efficiency
- VIN Range from 2.3 V to 5.5 V
- 18-μA Quiescent Current in Standby Mode
- 30-μA Quiescent Current in Normal Operation
- 100% Duty-Cycle Mode when VIN > VOUT
- Selectable Standby Mode or True Load Disconnect During Shutdown
- Double-sided, two-active-layer printed circuit board (PCB) with all components on top side
- Active converter area of approximately 25 mm2
DC/DC converters
購入と開発の開始
TPS61254EVM-711 — 評価基板、TPS61254 用、小型ブースト・コンバータ、入力電流制限/バイパス付
TPS61254EVM-711 — 評価基板、TPS61254 用、小型ブースト・コンバータ、入力電流制限/バイパス付
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | TPS6125xEVM User Guide | 2011/09/18 | |||
| 証明書 | TPS61254EVM-711 EU Declaration of Conformity (DoC) | 2019/01/02 |