TPS544C20EVM-634
30A D-CAP/D-CAP2 SWIFTTM コンバータ、PMBusTM および V、I、温度の遠隔測定機能付き
TPS544C20EVM-634
概要
The TPS544C20EVM evaluation module (EVM) allows users to evaluate the TPS544C20. The TPS544C20 is a D-CAP2™ mode, 30-A SWIFTTM converter with PMBus TM. It provides a fixed 1.2-V output at up to 30 A from a 12-V input bus. The TPS544C20EVM is designed to demonstrate the TPS544C20 in a typical, low-voltage application while providing a number of test points, including the PMBus connection to evaluate the performance of the TPS544C20.
If a designer wants to communicate with this EVM from a Windows-based PC, a separate USB Interface Adapter EVM is required. The USB-TO-GPIO Adapter serves as an interface adapter or a bridge between a host PC (IBM compatible) and one or multiple slave devices via a standard type-A to mini-B USB cable. The USB-TO-GPIO Adapter is listed below in the related products section.
特長
- Full power conversion from 12V to 1V at 30A load.
- Test points for all critical waveforms, PMBus connection
- Convenient 3x3” size
- Design files available for reuse
AC/DC および DC/DC コンバータ (FET 内蔵)
購入と開発の開始
TPS544C20EVM-634 — 30A D-CAP/D-CAP2 SWIFTTM コンバータ、PMBusTM および V、I、温度の遠隔測定機能付き
TPS544C20EVM-634 — 30A D-CAP/D-CAP2 SWIFTTM コンバータ、PMBusTM および V、I、温度の遠隔測定機能付き
技術資料
| タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | TPS544x20 Step-Down Converter Evaluation Module User's Guide (Rev. B) | PDF | HTML | 2021/08/27 | ||
| 証明書 | TPS544C20EVM-634 EU Declaration of Conformity (DoC) | 2019/01/02 | ||||
| 技術記事 | How to tighten PMBus output current measurement accuracy | PDF | HTML | 2015/06/05 |