TPS54225EVM-538
評価モジュール、TPS54225 用、同期整流・降圧 DCAP2 モード・コンバータ
TPS54225EVM-538
概要
The TPS54225EVM-538 evaluation module is a single synchronous buck converter providing 1.05V at 2A from 5V to 17V input. The user’s guide describes the TPS54225EVM-538 performance. The TPS54225 is a single, adaptive on-time D-CAP2™ mode synchronous buck converter requiring a very low external component count. The D-CAP2™ control circuit is optimized for low ESR output capacitors such as POSCAP, SP-CAP or ceramic types and features fast transient response with no external compensation. The switching frequency is internally set at a nominal 700 kHz. The high-side and low-sideswitching MOSFETs are incorporated inside the TPS54225 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFETs allow the TPS54225 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The TPS54225 dc/dc synchronous converter is designed to provide up to a 2-A output from an input control voltage source of 4.5V to 18Vand an input power voltage source of 2V to 18V. The output voltage range is from 0.76V to 5.5V.
DC/DC converters
購入と開発の開始
TPS54225EVM-538 — 評価モジュール、TPS54225 用、同期整流・降圧 DCAP2 モード・コンバータ
TPS54225EVM-538 — 評価モジュール、TPS54225 用、同期整流・降圧 DCAP2 モード・コンバータ
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | TPS54225 Step-Down Converter Evaluation Module User's Guide (Rev. A) | PDF | HTML | 2021/10/27 | ||
| 証明書 | TPS54225EVM-538 EU Declaration of Conformity (DoC) | 2019/01/02 |