TMDMFP

マルチメディア・フレームワーク製品(MFP)- コーデック・エンジン、フレームワーク・コンポーネントおよび XDAIS

概要

Multimedia Framework Products (MFP)

A major advantage of programmable DSPs over fixed-function devices is their ability to accelerate multiple multimedia functions in a single device. TI multimedia framework products are designed to enable users to easily share a DSP between algorithms by handling issues like data buffer cache coherency, DMA resource contention, and efficient use of scratch memory. Developers can then leverage their application-specific expertise to create differentiated products.

TI provides both a codec execution framework, known as Codec Engine, as well as lower-level components for developers who wish to create an eXpressDSP-compliant framework from scratch. If you previously used TI References Frameworks (such as RF5), please contact TI for information on these.

特長
Multimedia Framework Products (MFP) - Codec Engine and xDAIS Framework Components

Codec Engine - Codec Engine is a codec execution framework that automates the invocation and instantiation of eXpressDSP-compliant codecs and algorithms. Codec Engine can execute in ARM-only, ARM-DSP, or DSP-only environments and supports concurrent execution of multiple channels and codecs. It does not provide A/V synchronization or manage application I/O, but rather accepts and delivers elementary audio and video streams. Codec Engine is designed to be used in conjunction with higher layer frameworks or middleware that provide a/v synchronization, video port and disk I/O, or network streaming while calling Codec Engine's eXpressDSP-compliant APIs for actual encoding, decoding, and processing. This approach enables system providers to easily differentiate their applications while still leveraging Codec Engine.

In the ARM environment, Codec Engine is currently ported to the Linux operating system. Contact your TI sales representative to inquire about availability of Codec Engine for other ARM operating systems. In DSP environments, Codec Engine uses the DSP/BIOS operating system. Codec Engine performs the following functions:
  • Automated dynamic instantiation of eXpressDSP-compliant codecs, including creation of a DSP/BIOS task to execute the codec and providing DMA and scratch memory resources as requested by the codec through the IALG and IDMA interfaces. Codec Engine simplifies the task of efficiently executing multiple codecs on a single DSP.
  • Transparent execution of codecs regardless of where the application resides with the respect to the codecs. In some ARM-DSP applications, it may be desirable to execute audio codecs, for example, on the ARM and video codecs on the DSP. In addition, developers may have multiple versions of an application code base, some using ARM-DSP based devices and others using DSP-only devices. Codec Engine provides the same application interface for invoking a codec regardless of whether the codec resides on the same core or whether it needs to be invoked remotely on a DSP from an ARM. Codec Engine automatically handles the remote invocation and execution and any required cache management for the data buffers.
  • Codec Engine provides APIs for acquiring system resource data, such as DSP CPU and memory usage by codecs. Developers can view this system resource data using the Eclipse-based Data Visualization Toolkit.
  • Codec Engine provides standardized configuration tooling for creating the codec combinations needed for a specific application.
xDAIS Framework Components - For developers who prefer complete control over application development, TI also provides low-level components that enable a framework to easily interact with eXpressDSP-compliant algorithms. xDAIS Framework Components query algorithms for their memory and DMA resource requirements and then enable sharing of resources if desirable. xDAIS Framework Components include the following three modules:
  • DSKT: DSKT uses the xDAIS IALG interface to determine what system memory resources they require and then allocates the memory while instantiating the codec.
  • DMAN3: DMAN uses the xDAIS IDMA3 interface to determine which DMA resources are required by a codec. DMAN3 includes several enhancements to take full advantage of the DMA (including QDMA and EDMA 3.0) capabilities offered by the 64+ core.
  • ACPY3: ACPY3 is commonly used by video codecs that frequently perform memory-to-memory copies. ACPY3 performs fast DMA-based memory-to-memory copies using DMA resources acquired through DMAN3. ACPY3 is highly optimized to deliver maximum performance for 64+ devices.

Multimedia Framework Products (MFP) - Downloads

Multimedia Framework Products (MFP) - includes the following:
ダウンロード 字幕付きのビデオを表示 ビデオ

ダウンロード

アプリケーション・ソフトウェアとフレームワーク

MFP-CODECENGINE TI コーデック・エンジン

サポート対象の製品とハードウェア

MFP-CODECENGINE TI コーデック・エンジン

close
最新バージョン
バージョン: null
リリース日: 2025/11/19
アプリケーション・ソフトウェアとフレームワーク

MFP-FRAMEWORKCMPNTS TI フレームワーク・コンポーネント

サポート対象の製品とハードウェア

MFP-FRAMEWORKCMPNTS TI フレームワーク・コンポーネント

close
最新バージョン
バージョン: null
リリース日: 2025/11/19
アプリケーション・ソフトウェアとフレームワーク

MFP-LINUXUTILS TI Linux ユーティリティ

サポート対象の製品とハードウェア

MFP-LINUXUTILS TI Linux ユーティリティ

close
最新バージョン
バージョン: null
リリース日: 2025/11/19
アプリケーション・ソフトウェアとフレームワーク

MFP-WINCEUTILS TI WinCE ユーティリティ

サポート対象の製品とハードウェア

MFP-WINCEUTILS TI WinCE ユーティリティ

close
最新バージョン
バージョン: null
リリース日: 2025/11/19
アプリケーション・ソフトウェアとフレームワーク

MFP-XDAIS TI eXpressDSP アルゴリズム相互運用性規格開発キット

サポート対象の製品とハードウェア

MFP-XDAIS TI eXpressDSP アルゴリズム相互運用性規格開発キット

close
最新バージョン
バージョン: null
リリース日: 2025/11/19

技術資料

結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
上位の文書 種類 タイトル フォーマットオプション 最新の英語版をダウンロード 日付
データシート TMS320DM355 Digital Media System-on-Chip (DMSoC) データシート (Rev. G) 2010/06/24
アプリケーション・ノート Using DMA with Framework Components for C64x+ (Rev. A) 2007/10/29
ユーザー・ガイド Codec Engine Server Integrator's User's Guide (Rev. B) 2007/09/30
ユーザー・ガイド Codec Engine Algorithm Creator User's Guide (Rev. C) 2007/09/30
アプリケーション・ノート Using Adapters to Run Existing xDAIS Algorithms with Codec Engine (Rev. B) 2007/02/20

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

投稿されたすべてのフォーラムトピック (英語) を表示

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。