TIDA-00748
60W 同期整流昇圧 LED ドライバ、リファレンス・デザイン、オートモーティブ・アプリケーション用
TIDA-00748
概要
TIDA-00748 is a 60W Synchronous Boost Design for automotive LED application utilizing the Synchronous Boost Converter LM5122-Q1. This design applies to automotive lighting for exterior lighting such as headlights and taillights and also interior LED lighting systems. The design accepts an input voltage of 8Vin to 15Vin and can drive multiple strings of 6 to 7 LEDS (16V to 24V) in series at 3A constant current. It is a low cost solution and provides undervoltage as well as overvoltage protection. This solutions offers 97% efficiency compared to inefficient nonsynchronous Boost solutions.
The TIDA-00748 can also be modified to a Boost-to-Battery configuration by connecting the cathode of the LED string (9V to 12V) to the input rather than ground and connecting the output capacitors from input to output. In this configuration, the 8V to 15V input can power strings of LEDs that require voltages lower than, higher than, or equal to the input voltage which would not work with the standard Boost configuration which requires the output voltage to be higher than the input voltage. See Figure 1 for the Boost-to-Battery configuration along with the internal block diagram of the LM5122.
特長
- 60W Synchronous Boost LED Driver
- Wide Vin for automotive lighting
- Input: 8V to 15V, Output: 16V to 24V (Boost only) or 9V to 12V (Boost-to-Battery)
- 97% peak efficiency
- Switching frequency: 140KHz kHz
- Overvoltage protection, UVLO
- AEC-Q100 grade available for LM5122-Q1
- 4 Layer Board-Dimensions: 2100mil*5200mil
- Free-run or synchronous switching up to 1MHz
- Boost or Boost-to-Battery configurations allow operation for Vin>VLED , Vin=VLED, Vin<VLED
- Cycle-by-Cycle Current Limit and optional Hiccup Mode Overload protection
組み立てられたボードは、テストと性能検証のみの目的で開発されたものであり、販売していません。
設計ファイルと製品
設計ファイル
すぐに使用できるシステム ファイルをダウンロードすると、設計プロセスを迅速化できます。
設計に使用したコンポーネント、参照指定子、メーカー名や型番などを記入した詳細なリスト
製品
設計や代替製品候補に TI 製品を含めます。
技術資料
| タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | 試験報告書 | TIDA-00748 Test Results | 2015/12/11 |