SN74AVC2T244EVM
SN74AVC2T244 Evaluation Module
SN74AVC2T244EVM
概要
The SN74AVC2T244 is a 2-bit voltage level translator. This translator is a single direction voltage translator, with OE. When the output-enable (OE) input is high, all outputs are placed in the high-impedance state. The A port is designed to track VCCA. VCCA accepts any supply voltage from 0.9V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 0.9 V to 3.6 V. This allows for low-voltage bidirectional translation between 1-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V and 3.3-V voltage nodes.
The SN74AVC2T244 EVM was created to allow simplified evaluation and prototyping without the need for full board development. This EVM provides peripheral header style pads for probing and signal connection to each device pin. Headers are labeled with the corresponding pin name.
特長
- 2-bit Unidirectional Voltage-level translator
- Breakout board style EVM for prototype and evaluation
電圧レベル シフタ
購入と開発の開始
SN74AVC2T244EVM — SN74AVC2T244 Evaluation Module
SN74AVC2T244EVM — SN74AVC2T244 Evaluation Module
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | SN74AVC2T244EVM | 2011/09/19 | |||
| 証明書 | SN74AVC2T244EVM EU Declaration of Conformity (DoC) | 2019/01/02 |