LM5015NISOEVAL
高電圧モノリシック、2 スイッチ・フォワード DC-DC コンバータ評価ボード
LM5015NISOEVAL
概要
The LM5015 Non-Isolated DC-DC Regulator evaluation board provides a low cost and fully functional DC-DC regulator without employing any discrete power MOSFET. The evaluation board can be configured as either a Non-Isolated Two-Switch Forward DC-DC Regulator, or a Two-Switch Flyback DC-DC Regulator. The factory default configuration of the evaluation board is Forward topology. The former configuration will produce about 2% higher efficiency and lower output ripple voltage than the flyback. Whereas, the Flyback configuration costs slightly less. Suggestion to reconfigure the evaluation board as an Non-Isolated Two-Switch Flyback DC-DC Regulator is provided at the end of this article.
特長
- Input voltage: 36V to 72V
- Isolated output voltage: 5V
- Output current: 0A minimum, 2.5A nominal, and 3A maximum
- Input UVLO threshold: 34V nominal
- Measured efficiency: 86% (VIN = 48V, IOUT = 2.5A)
- Switching frequency: 300 kHz
- Ability to synchronize to external clock
- Ability to be remote controlled (enable/disable)
- Two layer PC board and top side component placement configurable as either a forward (factory default) or a flyback regulator
- Board size (WxLxH): 2.5 in. x 3.5 in. x 0.63 in
DC/DC converters
購入と開発の開始
評価ボード
LM5015NISOEVAL — High Voltage Monolithic Two-Switch Forward DC-DC Converter Evaluation Board
LM5015NISOEVAL — High Voltage Monolithic Two-Switch Forward DC-DC Converter Evaluation Board
技術資料
=
TI が選定した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
| タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | LM5015 Non-Isolated Two-Switch DC-DC Regulator Evaluation Board (Rev. A) | 2013/04/30 | |||
| 証明書 | LM5015NISOEVAL EU Declaration of Conformity (DoC) | 2019/01/02 |