LINUXEZSDK-SITARA
Linux EZ ソフトウェア開発キット(EZSDK)、Sitara™ ARM® マイクロプロセッサ用
LINUXEZSDK-SITARA
概要
注:AM387x 用 SDK は準備中です
The Linux EZ Software Development Kit (EZ SDK) provides Sitara™ ARM® Cortex™-A8 and ARM9™ developers an easy set up and quick out-of-box experience that is specific to and highlights the features of TI's ARM microprocessors. Launching demos, benchmarks and applications is a snap with the included graphical user interface. The Sitara Linux EZ SDK also allows developers to quickly start development of their own applications, and easily add them to the application launcher, which can be customized by the developer.
特長
The Sitara Linux EZ SDK features:
- Open Linux support
- GUI-based application launcher
- 3-D graphics support
- Example application with available source code
- Linux kernel and Bootloaders
- File system
- Qt/Webkit application framework
- Application launcher
- 3D graphics support
- Integrated WLAN and Bluetooth® support (AM335x, AM37x, AM18x only)
- Example applications, including:
- ARM benchmarks: Dhrystone, Linpack, Whetstone
- Webkit web browser
- Soft Wifi access point
- Cryptography: AES, 3DES, MD5, SHA
- Multimedia: GStreamer/FFMPEG (Cortex-A8 devices only)
- Programmable Realtime Unit (PRU) (AM18x, AM17x only)
- Host tools including Flash Tool and Pin Mux Utility
- Code Composer Studio™ IDE v5 for Linux development
- Documentation
The Sitara Linux EZ SDK is free, and does not require any run-time royalties to Texas Instruments.
ダウンロード
LINUXEZSDK-AM18X — Linux EZ SDK、AM1808 / AM1806 / AM1802 用
サポート対象の製品とハードウェア
LINUXEZSDK-AM18X — Linux EZ SDK、AM1808 / AM1806 / AM1802 用
Code Composer Studio for Sitara ARM
Code Composer Studio for Sitara ARM README
AM180x SDK PSP Source Code
AM180x SDK prebuilt PSP binaries and root filesystem
資料
Link to Release Notes for Sitara Linux SDK
AM180x EVM Quick Start Guide
Software Developers Guide
Software Manifest of Components Inside the SDK
リリース情報
AM180xSDK
LINUXEZSDK-AM35X — Linux EZ SDK、AM3517 / AM3505 用
サポート対象の製品とハードウェア
LINUXEZSDK-AM35X — Linux EZ SDK、AM3517 / AM3505 用
Code Composer Studio for Sitara ARM
Code Composer Studio for Sitara ARM README
AM3517 SDK PSP Source Code
AM3517 SDK prebuilt PSP binaries and root filesystem
資料
Link to Release Notes for Sitara Linux SDK
AM3517 EVM Quick Start Guide
Software Developers Guide
Software Manifest of Components Inside the SDK
Sitara Flash Programming Tool
Sitara Pin Mux Configuration Utility
リリース情報
AM3517SDK
LINUXEZSDK-AM37X — Linux EZ SDK、AM3715 / AM3703 用
サポート対象の製品とハードウェア
LINUXEZSDK-AM37X — Linux EZ SDK、AM3715 / AM3703 用
Code Composer Studio for Sitara ARM
Code Composer Studio for Sitara ARM README
AM37x SDK PSP Source Code
AM37x SDK prebuilt PSP binaries and root filesystem
資料
Link to Release Notes for Sitara Linux SDK
AM37x EVM Quick Start Guide
Software Developers Guide
Software Manifest of Components Inside the SDK
Sitara Flash Programming Tool
Sitara Pin Mux Configuration Utility
リリース情報
AM37xSDK
LINUXEZSDK-AM389X-AM387X — AM3871、AM3872、AM3874、AM3894、AM3892 向け Linux EZ SDK - ALPHA
サポート対象の製品とハードウェア
LINUXEZSDK-AM389X-AM387X — AM3871、AM3872、AM3874、AM3894、AM3892 向け Linux EZ SDK - ALPHA
Code Sourcery ARM GCC Tool Chain
EZSDK 5.04 Additional sources ISO image [optional]
DM816x EZSDK 5.04 Installer
dm816x-evm EZSDK 5.04 Demo Binaries [optional]
DM814x EZSDK 5.04 Installer
dm814x-evm EZSDK 5.04 Demo Binaries [optional]
資料
DM816x EZSDK 5.04 Release Notes
DM816x EZSDK 5.04 Quick Start Guide
DM816x EZSDK 5.04 Software Developers Guide
DM814x EZSDK 5.04 Release Notes
DM814x EZSDK 5.04 Quick Start Guide
DM814x EZSDK 5.04 Software Developers Guide
リリース情報
Attention C6A816x/AM389x Users: If you have an older EVM that supports only DDR2 Memory, then please read the release notes for important installation and upgrade information before downloading the installer.
Attention DM814x Users: If you have an EVM without an Expansion IO with touchscreen LCD, then please read the release notes for important installation and upgrade information on how to configure your for HDMI display.
Internet Explorer users: right click, select Save As. In the file dialog change the file type to All Files before saving the file (otherwise the installer will be saved as a text file).
5.2 If necessary make the installer executable manually by executing:
5.3 Execute the installer on the host and follow the instructions:
5.4 Once installation is complete, the Software Developers Guide (SDG) will open. Follow the instructions in the SDG to start developing software.
5.5 The SDG and other documentation can be found in the docs folder of the EZSDK installation directory.
5.6 If desired, the SD card referenced in the QSG can be re-created as described in section
in the SDG. Optionally, you can download the Demo Binaries tar.gz file. This package is a subset of the full EZSDK and contains the scripts and documentation required to create an SD card or export the EZSDK filesystem on NFS. Since this package is much smaller than the full EZSDK, you can optionally download it ahead of the full EZSDK installer to quickly evaluate the demonstration applications. To do any software development, you will need to download and install the full EZSDK.
The EZSDK installer already comes with the sources of the TI software. If you want to download the additional source files of the open source components, download them below as an ISO image (
). Note that this is an
download which is not required to develop applications with the EZSDK.
If you prefer a physical disk, please click on
and one will be sent to you by mail. Please include your name and mailing address in the email if requesting a physical DVD.
There is a US $17 shipping and handling fee associated with receiving the CD.
Windows Users - If you are having difficulties with the download see
LINUXEZSDK-BBXM — Linux EZ SDK、BeagleBoard-xM 用
LINUXEZSDK-BBXM — Linux EZ SDK、BeagleBoard-xM 用
BeagleBoard EVM SDK
Code Composer Studio for Sitara ARM
Code Composer Studio for Sitara ARM README
BeagleBoard SDK PSP Source Code
BeagleBoard SDK prebuilt PSP binaries and root filesystem
資料
Link to Release Notes for Sitara Linux SDK
Software Developers Guide
Software Manifest of Components Inside the SDK
Sitara Pin Mux Configuration Utility
リリース情報
BeagleBoardSDK
LINUXEZSDKAM1810 — リアルタイム Linux ソフトウェア開発キット(SDK)、AM1810 用
LINUXEZSDKAM1810 — リアルタイム Linux ソフトウェア開発キット(SDK)、AM1810 用
LINUXSDK-AM17X — Linux SDK、AM1707 / AM1705 用
サポート対象の製品とハードウェア
LINUXSDK-AM17X — Linux SDK、AM1707 / AM1705 用
Getting Started Guide
Flash utilites, boot utilites, file system, and PSP in one package
Utilities needed to boot the board
AM18x Platform Support Package
AM18x Demo File System
AM18x Demo Manifest
資料
リリース情報
For additional information, contact mailto:support@ti.com or AM18x support.
技術資料
| 種類 | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| ホワイト・ペーパー | Mainline Linux™ ensures stability and innovation | 2014/03/27 | ||||
| ホワイト・ペーパー | Linaro Speeds Development in TI Linux SDKs | PDF | HTML | 2013/08/27 | |||
| ホワイト・ペーパー | The Yocto Project:Changing the way embedded Linux software solutions are develop | 2013/03/14 |