ISO723X724XEVM
ISO723X724XEVM 評価モジュール
ISO723X724XEVM
概要
The ISO723X724X evaluation module (EVM) supports the rapid, parametric evaluation of the Triple and Quad Digital Isolators. The EVM will be delivered with an ISO7241C soldered on the board. If another device is desired, please order samples from www.ti.com. If you do not have the capability to remove and install devices, please contact Technical Support at the link on this page. This EVM is intended to be used with the ISO7240C, ISO7241C, ISO7242C, ISO7240M, ISO7241M, ISO7242M (SLLS868F), the ISO7240A, ISO7241A, ISO7242A (SLLS905), the ISO7230A, ISO7231A (SLLS906), and ISO7230C, ISO7231C, ISO7230M, ISO7231M (SLLS867). Note that this EVM is not intended for electromagnetic compatibility (EMC) tests.
特長
- Low Channel-to-Channel Output Skew; 1ns Maximum
- Low Pulse-Width Distortion (PWD); 2 ns Maximum
- Low Jitter Content; 1 ns Typ at 150 Mbps
- Typical 25-Year Life at Rated Working Voltage (see Application note SLLA197 and Figure 10)
- 4000-V peak Isolation; 560-V peak V IROM
- UL 1577, IEC 60747-5-2 (VDE 0884, Rev 2), IE 61010-1 and CSA Approved
- 4 kV ESD Protection
- Operate With 3.3-V or 5-V Supplies
- High Electromagnetic Immunity (See Application note SLLA181)
- 40 degrees C to 125 degrees C Operating Range
- APPLICATIONS
- Industrial Fieldbus
- Computer Peripheral Interface
- Servo Control Interface
- Data Acquisition
デジタル アイソレータ
購入と開発の開始
評価ボード
ISO723X724XEVM — ISO723X724XEVM 評価モジュール
ISO723X724XEVM — ISO723X724XEVM 評価モジュール
技術資料
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
| タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| 証明書 | ISO723X724XEVM EU Declaration of Conformity (DoC) | 2019/01/02 |