INA282-286EVM
INA282-286 評価モジュール
INA282-286EVM
概要
The INA282-286EVM is intended to provide basic functional evaluation of this device family. The fixture layout is not intended to be a model for the target circuit, nor is it laid out for electromagnetic compatibility (EMC) testing. The INA282-286EVM allows the user to install a shunt resistor, and then connect both the common-mode voltage and load to develop the input voltage, or omit the shunt resistor and apply a differential voltage directly to the device input. This flexibility allows a user to test the device operation in a simulated manner as well as an actual application.
特長
- Easy handling of the small MSOP package
- Easy access to all device pins
- Space for optional input filtering capacitors and resistors as well as a prototype area for additional user defined circuitry
- Space for shunt resistors of various footprints
- Evaluation of all gain options through provided device boards as well as a location to solder a test device directly onto the board
アナログ電流センス アンプ
購入と開発の開始
評価ボード
INA282-286EVM — INA282-286 評価モジュール
サポート対象の製品とハードウェア
INA282-286EVM — INA282-286 評価モジュール
技術資料
=
TI が選定した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | EVM ユーザー ガイド (英語) | INA282-286EVM User's Guide | 2010/09/23 | |||
証明書 | INA282-286EVM EU Declaration of Conformity (DoC) | 2019/01/02 |