DRV8412DDWEVM
DRV8412DDWEVM 評価モジュール
DRV8412DDWEVM
概要
The DRV8412 is a dual full bridge PWM motor driver. It has a maximum recommended supply voltage of 52V and is capable of delivering 2x3A RMS output current and 2x6A peak current per device. The DRV8412 has an advanced protection system consisting of short-circuit protection, overcurrent protection, undervoltage protection, and two-stage thermal protection.
The DRV8412EVM can be operated with either two full bridge outputs or 4 half bridge outputs. It can also be used in parallel mode to double the current capability. The unit can be operated with external PWM inputs using a MCU controller module or signal generator, etc. The outputs and power supplies can be connected using stripped wires by connecting them to the on-board terminal blocks. The EVM module also has hardware switches to control the modes and to allow a manual reset.
特長
- 2 x 6A Peak /2 x 3A RMS Current Output
- 1 x 12A Peak / 1 x 6A RMS Current Output
- Wide Operating Voltage: 0 to 52V (+12V Gate Drive)
- PWM Control Interface
- 2-stage Thermal and Short Circuit Protection
- On-board Header / Test Points for External Control of the DRV8412
ブラシ付き DC (BDC) モーター ドライバ
購入と開発の開始
DRV8412DDWEVM — DRV8412DDWEVM 評価モジュール
DRV8412DDWEVM — DRV8412DDWEVM 評価モジュール
設計ファイル
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | DRV8412EVM User's Guide | 2010/01/29 | |||
| 証明書 | DRV8412DDWEVM EU Declaration of Conformity (DoC) | 2019/01/02 |