DLPR200
DLPC200 構成およびサポート・ファームウェア
DLPR200
概要
The DLP 0.55 XGA Chipset contains DLP5500, DLPC200 and DLPA200. To enable broad functionality of the chipset, TI is offering DLPC200 configuration and support software. This provides developers the flexibility to time and control the DLP5500 micromirrors for a variety of applications.
特長
DLPR200API - Application Programming Interface (API) for DLPC200. Provides users of the 0.55 XGA Chipset, DLP5500, API access to develop their own custom application.
DLPR200F - Configuration firmware for the DLPC200. Enables real-time operation of the 0.55 XGA Chipset, DLP5500, for modes such as Structured Light and Video.
DLPR200USB - Driver software for LightCommander USB Interface. Enables use of the DLP LightCommander USB interface for custom applications.
DLPR200APP - Reference application source code for DLPC200 API. Demonstrates how to interface to the DLPC200 API for custom applications.
ダウンロード
DLPR200APP — リファレンス・アプリケーション・ソース・コード、DLPC200 API 用
DLPR200APP — リファレンス・アプリケーション・ソース・コード、DLPC200 API 用
DLPR200API — アプリケーション・プログラミング・インターフェイス(API)、DLPC200 用
DLPR200API — アプリケーション・プログラミング・インターフェイス(API)、DLPC200 用
DLPR200F — 構成ファームウェア、DLPC200 用
DLPR200F — 構成ファームウェア、DLPC200 用
技術資料
種類 | タイトル | 最新の英語版をダウンロード | 日付 | |||
---|---|---|---|---|---|---|
ユーザー・ガイド | DLPC200 SPI Slave Interface (Rev. C) | 2018/03/23 | ||||
エラッタ | DLP Products Technical Advisory | 2014/01/20 | ||||
アプリケーション・ノート | DLP LightCommander API Reference Manual (Rev. C) | 2013/05/13 |