DEMOVIDEO-MULTICORE
マルチコア・ソフトウェア開発キット(MCSDK)用マルチコア・ビデオ・インフラストラクチャ・デモ
DEMOVIDEO-MULTICORE
概要
This Multicore Video Infrastructure Demo package provides highly-optimized platform and video software components and enables development of real-time video applications on C66x multicore devices. The Multicore Video Infrastructure Demo gives developers the ability to evaluate performance and accelerates development of applications.
More documentation is available by clicking GET SOFTWARE button above.
特長
The Multicore Video Infrastructure Demo package is built on the Multicore Software Development Kit (MCSDK) to enable the abstraction of platform, networking, and inter-core communications code. Its features include:
- Demonstration Apps
- Demo 1 shows multi channel high density operation with low resolution. Demo exhibits packet to packet transcoding capability.
- Demo 2 shows multi-core operation of high resolution codecs. Demo exhibits a packet to packet transcoding scenario.
- Three Channel Models: Transcoder, Decoder only, & Encoder only
- Resolutions: QCIF, CIF,D1720p, & 1080p
- Add-on Video Processing
- Graphics and text overlay
- Frame rate conversion
- Spatial resizing
- Foundation Units to Enable Packet Streaming
- Network Encapsulation Unit to process Ethernet, IP, and UDP headers
- RTP Control Unit to process RTP/RTCP headers
- Video Protocol Processing Unit to process video protocols
- Multimedia Container Unit to process container streams
- Multicore Scenarios
- Core-core transcoding
- Multicore encoding/decoding
- Video Codecs included:
- H.264 BP Encoder (supporting multicore encoding)
- MPEG4 Encoder
- H.263 Encoder
- H.264 BP-MP Decoder
- H.264 HP Decoder (supporting multicore decoding)
- MPEG4 Decoder
- H.263 Decoder
- MPEG2 Decoder
- Multimedia Container Support for MPEG Transport Stream (MPEGTS)
ダウンロード
MCSDK-VIDEODEMO — C66x 用 MCSDK でのマルチコア・ビデオ・インフラストラクチャ・デモ
サポート対象の製品とハードウェア
製品
デジタル信号プロセッサ (DSP)
MCSDK-VIDEODEMO — C66x 用 MCSDK でのマルチコア・ビデオ・インフラストラクチャ・デモ
MCSDK Video Package for Windows
MCSDK Video Package for Linux
Active Perl for rebuilding demo executables
Active Perl for rebuilding demo executables
MinGW packages are needed to rebuild demo executables
製品
デジタル信号プロセッサ (DSP)
資料
Desktop Linux SDK package
BIOS MCSDK package
Codegen Tools for Linux
BIOS MCSDK package
Codegen Tools for Windows
C6678 Video and Image Codecs
MCSDK VIDEO Release Notes and Licensing overview
MCSDK VIDEO functional specifications
リリース情報
This is the Release 2.2.0.46 for the Multicore Video Infrastructure Demo Built on MCSDK.
This package of Multicore Video Infrastructure Demo Built on MCSDK (called as MCSDK Video in short thereafter) provides software development environment to implement and demonstrate real-time video applications on TI C66x multi-core DSPs.The MCSDK Video 2.2 is built leveraging two SDKs.
1.
BIOS-MCSDK [SDK is DSP internal and provides platform abstraction, networking, inter-core communication, etc. For more details, please see
BIOS MCSDK Getting Started Guide
and ]2.
Desktop Linux SDK [SDK abstracts the messaging,
PCIe
transport and data I/O between host processor and DSP. For more details please seeDesktop Linux SDK Getting Started Guide
andDesktop Linux SDK Development Guide
].MCSDK Video 2.2 provides video specific software modules, video/image codecs, and video analytics libraries along with multiple out of box demo applications. MCSDK Video 2.2 application (along with the SDKs) provides complete development environment [host + DSP] to offload real-time video applications to TI C66x multi-core DSPs.
Please see the following wiki pages for more information:
Supported Platforms
Platform Development Kit | Supported Devices | Supported EVMs |
C6678 | TMS320C6678 | TMDXEVM6678LXE, Advantech Lightning DSPC-8681E, Advantech Lightning DSPC-8682E |
Support