DAC8871EVM
DAC8871 evaluation module
DAC8871EVM
概要
The DAC8871 is a single, 16-bit, serial-input, high voltage-output digital-to-analog (DAC) converter operating from a dual ± 18 V power supply. This converter provides excellent linearity (1 LSB INL), low glitch, low noise fast settling over its specified temperature range of -40°C to +105°C. A precision voltage reference is provided on the EVM to allow uni-polar operation at +10 Volts. This EVM is compatible with Texas Instruments 5-6K, HPA-MCU Interface Boards. Together with the use of TI's C5000 and C6000 DSP Starter Kits (DSK), the building of custom cables is alleviated.
特長
- Full-featured evaluation board for the high-speed DAC8871 16-bit, digital-to-analog converter
- +10 Volt reference is provide by on board device U3 (REF102), the INA105 OP-AMP inverts this to obtain a -10 Volts
- Test points TP1 and TP2 are provided to supply off board reference voltages ( not to exceed limits on DAC under test)
- The Kelvin connection feature; will help minimize the internal errors caused by circuit impedances
- TP1 and TP2 allows the user the ability to use their own external power supply as a reference supply of up to ± 18 Volts
高精度 DAC (≤ 10MSPS)
購入と開発の開始
評価ボード
DAC8871EVM — DAC8871 evaluation module
在庫あり
制限:
TI.com で在庫切れ
TI.com で取り扱いなし
DAC8871EVM — DAC8871 evaluation module
技術資料
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
| タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| 証明書 | DAC8871EVM EU Declaration of Conformity (DoC) | 2019/01/02 | ||||
| ユーザー・ガイド | DAC8871 Evaluation Module | 2007/09/28 |