DAC8560EVM
DAC8560 evaluation module
DAC8560EVM
概要
This EVM features the DAC8560 digital-to-analog converter (DAC). The DAC8560EVM is a simple evaluation module designed to quickly and easily evaluate the functionality and performance of the 16-bit high-resolution, single-channel, serial input DAC. The device has a 2.5 V internal reference that is enabled by default. The EVM has a serial interface to allow communication with any host Microprocessor or TI DSP-based system, such as the 5-6K interface Board produced and supplied by TI. Although the DAC was designed for a single-suppy operation, a bipolar output range is available by configuring the output Op Amp properly.
特長
- The EVM is compatible with the 5-6KINTERFACE board allowing use of TI's, C5000 and C6000 DSP Starter Kits
- The EVM can connect to and interface with any MSP430 based platform
- On board connectors are available to allow the user to connect other external reference sources.
- Stacking allows a total of two (DAC8560) DAC channels to be used, (when proper synchronization rules are followed)
- User can experiment with different reference loads by using R16,C6,and a small 4x4 through-hole grid
高精度 DAC (≤ 10MSPS)
購入と開発の開始
評価ボード
DAC8560EVM — DAC8560EVM 評価モジュール
DAC8560EVM — DAC8560EVM 評価モジュール
技術資料
=
TI が選定した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | DAC8560EVM User Guide (Rev. A) | 2009/11/19 | |||
| 証明書 | DAC8560EVM EU Declaration of Conformity (DoC) | 2019/01/02 |