BQ24620EVM
BQ24620 評価モジュール、マルチセル、同期整流、スイッチモード・バッテリー・チャージャ
BQ24620EVM
概要
Evaluation Module for bq24600/bq24620/bq24640. the bq24600 is a highly integrated Li-ion or Li-polymer switch-mode battery charge controller. The bq24620 is highly integrated switch-mode battery charge controller designed specifically to charge Lithium Phosphate battery chemistries. The bq24640 is highly integrated super capacitor switch-mode charge controller. The devices offer a constant-frequency synchronous PWM controller with high accuracy charge current and voltage regulation, adapter current regulation, termination, charge preconditioning, and charge status monitoring, The bq24600/bq24620 charges the battery in three phases: preconditioning, constant current, and constant voltage. Charge is terminated when the current reaches a minimum user-selectable level. A programmable charge timer provides a safety backup for charge termination.The bq24600/bq24620 automatically restarts the charge cycle if the battery voltage falls below an internal threshold, and enters a low-quiescent current sleep mode when the input voltage falls below the battery voltage.
特長
- Evaluation Module for bq24600/bq24620/bq24640
- High Efficiency Synchronous Buck Charger
- User-programmable up to 26V Battery Voltage
- AC Adapter Operating Range 5V to 28V
- LED Indication for Control and Status Signals
- Test Points for Key Signals Available for Testing Purpose. Easy Probe Hook-up.
- Jumpers Available. Easy to Change Connections
バッテリ チャージャ IC
購入と開発の開始
BQ24620EVM — BQ24620 評価モジュール、マルチセル、同期整流、スイッチモード・バッテリー・チャージャ
BQ24620EVM — BQ24620 評価モジュール、マルチセル、同期整流、スイッチモード・バッテリー・チャージャ
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | Multi Cell Synchronous Switch-Mode Charger, EVM (HPA421) | 2010/02/18 | |||
| 証明書 | BQ24620EVM EU Declaration of Conformity (DoC) | 2019/01/02 |