BQ24041EVM
BQ24041 評価モジュール: 0.8A、シングル入力、単セル、リチウムイオン・バッテリー・チャージャ
BQ24041EVM
概要
The bq2404x series of devices are highly integrated Li-ion linear charger devices targeted at space-limited portable applications. The devices operate from either a USB port or AC adapter.The bq2404x has a single power output that charges the battery. A system load can be placed in parallel with the battery as long as the average system load does not keep the battery from charging fully during the 10 hour safety timer. The battery is charged in three phases: conditioning, constant current, and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold is exceeded. The charger power stage and charge current sense functions are fully integrated. The charger function has high-accuracy current and voltage regulation loops, charge status display, and charge termination. The pre-charge current and termination current threshold are programmed via an external resistor on the bq24040. The fast charge current value is also programmable via an external resistor.
バッテリ チャージャ IC
購入と開発の開始
BQ24041EVM — BQ24041 評価モジュール: 0.8A、シングル入力、単セル、リチウムイオン・バッテリー・チャージャ
BQ24041EVM — BQ24041 評価モジュール: 0.8A、シングル入力、単セル、リチウムイオン・バッテリー・チャージャ
技術資料
タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
---|---|---|---|---|---|---|
データシート | BQ2404x 1A、シングル入力、シングル・セル・リチウムイオンおよびリチウムポリマ・バッテリ・チャージャ、自動スタート機能付き データシート (Rev. H 翻訳版) | PDF | HTML | 英語版 (Rev.H) | 2023/06/14 | ||
証明書 | BQ24041EVM EU Declaration of Conformity (DoC) | 2019/01/02 | ||||
ユーザー・ガイド | 1-A Single-Input, Single-Cell Li-Ion Battery Charger | 2012/12/31 | ||||
アプリケーション・ノート | Selecting the Best bq2404x/5x/9x Single Cell Battery Charger for your Applicatio | 2012/11/29 | ||||
ユーザー・ガイド | 0.8-A, Single-Input Single-Cell Li-Ion Battery Charger UG | 2009/09/29 |