BQ24040EVM
BQ24040 評価モジュール: 0.8A、シングル入力、単セル、リチウムイオン・バッテリー・チャージャ
BQ24040EVM
概要
BQ24040 Evaluation Module: 1A Single-Input, Single-Cell Li-Ion Battery Charger
The bq2404x series of devices are highly integrated Li-ion linear charger devices targeted at space-limited portable applications. The devices operate from either a USB port or AC adapter.The bq2404x has a single power output that charges the battery. A system load can be placed in parallel with the battery as long as the average system load does not keep the battery from charging fully during the 10 hour safety timer. The battery is charged in three phases: conditioning, constant current, and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold is exceeded. The charger power stage and charge current sense functions are fully integrated. The charger function has high-accuracy current and voltage regulation loops, charge status display, and charge termination. The pre-charge current and termination current threshold are programmed via an external resistor on the bq24040. The fast charge current value is also programmable via an external resistor.
バッテリ チャージャ IC
購入と開発の開始
BQ24040EVM — BQ24040 評価基板: 1A、シングル入力、シングル・セル、リチウムイオン・バッテリ・チャージャ
BQ24040EVM — BQ24040 評価基板: 1A、シングル入力、シングル・セル、リチウムイオン・バッテリ・チャージャ
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | 0.8-A, Single-Input Single-Cell Li-Ion Battery Charger UG | 2009/09/29 | |||
| * | EVM ユーザー ガイド (英語) | 1-A Single-Input, Single-Cell Li-Ion Battery Charger | 2012/12/31 | |||
| 証明書 | BQ24040EVM EU Declaration of Conformity (DoC) | 2019/01/02 | ||||
| 製品概要 | Battery Management Solutions for Wearable and Fitness Devices (Rev. C) | 2014/08/18 | ||||
| アプリケーション・ノート | Selecting the Best bq2404x/5x/9x Single Cell Battery Charger for your Applicatio | 2012/11/29 |