5-6KINTERFACE
5-6K インターフェイス評価モジュール
5-6KINTERFACE
概要
The interface board consists of two signal conditioning sites, two serial EVM sites, and a parallel EVM site. Regardless of the interface type, all EVMs compatible with the 5-6K Interface Board have a standard analog interface and standard power connector. Three position screw terminals J1 and J2 and two position screw terminals J6, J8, J9, and J11 provide access to a common power bus routed to all sites
The 5-6K Interface board is intended to provide Data Converter customers with the greatest amount of flexibility for the evaluation of Data Acquisition Products from Texas Instruments. The Interface Board maintains a compatible interface with the TMS320 Series of Digital Signal Processors (DSP) according to the guidelines set forth in the TMS320 Cross-platform Daughtercard Specification (SPRA711)
The EVM is a Circuit board which allows the designer to mate the board with TI DSKs and at the same time mating with several TI codecs.
Standard shipping available within 5 business days. Rush delivery available at an additional charge.
EVMs are not qualified for NAFTA exemption.
Input/output cables and power supplies are not included.
高精度 ADC
購入と開発の開始
5-6KINTERFACE — 5-6K インターフェイス評価モジュール
5-6KINTERFACE — 5-6K インターフェイス評価モジュール
技術資料
| タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | 5-6 K Interface Board EVM User's Guide (Rev. A) | 2004/05/27 | |||
| * | EVM ユーザー ガイド (英語) | ADS7861/7863/8361EVM Users Guide (Rev. A) | 2011/05/19 | |||
| 証明書 | 5-6KINTERFACE EU Declaration of Conformity (DoC) | 2019/01/02 | ||||
| ユーザー・ガイド | 5-6 K Interface Board User's Guide (Rev. C) | 2009/03/20 | ||||
| アプリケーション・ノート | Interfacing the ADS7881 to TMS320C6713 DSP | 2005/06/30 | ||||
| エラッタ | Errata for SLAU104 EVM User's Guide | 2004/03/16 | ||||
| アプリケーション・ノート | Designing Modular EVMs for Data Acquisition Products | 2003/11/14 |