Seleccione una versión
TIDA-010264-MSPM0G3507-FW
Diseño de referencia de firmware de alarma médica TIDA-010264 para MSPM0G3507
Desarrollo de hardware
Diseño de referencia
Documentación
Información de la versión
Version 1.0 firmware release for MCU based medical alarm with supercapacitor backup reference design
Design Features:
-Capability to play standard and custom alarms with 128 kB internal flash and external flash options
-12-bit adjustable frequency (48 kHz+) high-fidelity audio using integrated DAC
-Over three-minute backup alarm using supercap backup
-Three visual alarm LEDs with high, medium and low priorities
-49 mm diameter small form factor for space constrained medical applications