Seleccione una versión

Seleccione una versión

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.

MSPBSL_CUSTOMBSL432

MSB bootloader for MSP432

Seleccione una versión
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Última versión
Versión: 1.01.00.00
Fecha de publicación: 11/12/2017

MSPBSL_CustomBSL432 Package

Suma de comprobación SHA-256

Novedades

The following changes have been added to MSP432 Custom BSL:

  • Bootloader (BSL) firmware image MSP432P4111 that programmed for MSP432P4x1V, MSP432P4x1Y, MSP432P4x11 from factory (0000.0003.0007.0205.000D)
  • Source code update for MSP432P4x1V, MSP432P4x1Y, MSP432P4x11 (0000.0003.0007.0205.000D)
  • CCS project file is provided for MSP432P4x1V, MSP432P4x1Y, MSP432P4x11. This is compatible for CCS v7.0 and newer version.
  • CCS project file is provided for MSP432P401R and MSP432P401M. This is compatible for CCS v6.0 and newer version.
  • User's guide update to have the new section: How to reprogram and customize the BSL.

Información de la versión

The Bootloader (BSL, formerly known as the bootstrap loader) is an application built into MSP low-power microcontrollers. It enables the user to communicate with the device to read from and write to its memory. This feature is primarily used for programming the device, during prototyping, final production, and in service. Both the programmable memory (Flash memory or FRAM) and the data memory (RAM) can be modified as required. Different BSLs offer different peripherals to communicate with, e.g. UART, I2C, SPI, or USB.