Seleccione una versión
INDUSTRIAL-COMMUNICATIONS-SDK-AM64X
Industrial Communications SDK for AM64x
Industrial Communications SDK Linux Installer - Evaluation Package
Industrial Communications SDK Windows Installer - Evaluation Package
Industrial Communications SDK MacOS Installer - Evaluation Package
Industrial Communications SDK Linux Installer - Production Package
Industrial Communications SDK Windows Installer - Production Package
Industrial Communications SDK MacOS Installer - Production Package
Productos
SoC de redes industriales y multimedia
Desarrollo de hardware
Placa de evaluación
Documentación
Documentation - START HERE
Documentation Only Package
Download CCS 20.4.0 Version for Windows, Linux or MacOS
Download TI ARM CLANG 4.0.4 LTS for Windows, Linux or MacOS
Manifest - Evaluation Package
Industrial Communications SDK Manifest - Production Package
Download SysConfig 1.26.0 for Windows, Linux or MacOS
Download MCU+ SDK 12.00.00.27 for Windows, Linux or MacOS
Información de la versión
Thank you for your interest in the AM64x Industrial Communications Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- This SDK contains examples, libraries and tools to develop RTOS-based Industrial Communication, Fieldbus, and networking applications on PRU-ICSS.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
- It is required to install the exact MCU+ SDK package referenced above.
Novedades
- IO‑Link FWHAL
- IO‑Link 1.1.5 compatible
- EIP CT22 compatible
- PROFINET RGMII support
- PROFIdrive Example (premium only)
- PROFINET VLAN filtering
- EtherCAT Tunneling example (premium only)
- PTP over HSR/PRP
- Bug Fixes