Seleccione una versión

Seleccione una versión

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.

BQ27Z758-FW

BQ27Z758 device firmware

Seleccione una versión
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Última versión
Versión: V0.04-BUILD5
Fecha de publicación: 27/05/2026
lock = Requiere aprobación de exportación (1 minuto)
Productos
Medidores de carga de baterías
BQ27Z758 — Indicador de carga de batería Impedance Track™ serie 1 y protección con carga de 0 V real

Información de la versión

Overview

The BQ27Z758-FW is a firmware (FW)-only release that can be flashed onto any existing hardware such as BQ27Z758 product. The firmware incorporates the patented Impedance Track™ technology to create a pack-based solution that provides a rich array of features for gas gauging, protection, differential battery sensing analog output, and authentication for 1-series cell li-ion and li-polymer battery packs.

Using its integrated high-performance analog peripherals, the BQ27Z758-FW firmware enables the device and measures and maintains an accurate record of available capacity, voltage, current, temperature, and other critical parameters in li-ion or li-polymer batteries, and reports this information to the system host controller. The integrated protection provide safety protection against Over Voltage (OVP), Under Voltage (UVP), Over Current in Charge/Discharge (OCC/OCD), Short Circuit Discharge (SCD), and Battery Sensing Protections (BCP, BCN, BDP and BDN).

SHA-2 authentication, with secure memory for authentication keys, enables identification of genuine battery packs.

BQ27Z758-FW is usable on any previous version of the BQ27Z758 hardware.


Features

Supports pack-side gauging including enhanced state of health (SOH) algorithm

Fast QMax update option based on predicted OCV

SHA-256 authentication responder for increased battery pack security


Sophisticated charge algorithms:

  • JEITA
  • Enhanced charging
  • RSOC() charging compensation option


Low current modes options:

  • Sleep
  • Ship
  • Shelf
  • Shutdown

Novedades

  • See embedded ReleaseNotes_bq27z758.txt for more information.