ADCPRO

ADCPRO

Descargas

Información general

ADCPro™ is a modular software system for evaluating analog-to-digital converters (ADCs) without the need for expensive logic analyzers and complex analysis routines. Used alone it is suitable for performing analysis on data sets captured from ADC testing; when paired with a Texas Instruments ADC evaluation module (EVM) and suitable data capture card, it becomes part of a powerful evaluation package.

Funciones

ADCPro software from Texas Instruments will simplify the tasks of collecting and analyzing ADC data, and ease evaluation. With it, you can easily set up an evaluation system that may not exactly replicate the manufacturer's system, but still arrive at meaningful results that can be compared to system requirements.

  • Ability to save and recall data sets
  • Modular design allows additional EVMs and Tests to be supported
  • Time, Histogram, and Frequency Domain Testing

Without any hardware, ADCPro can be used to analyze datasets - this can be an easy way to evaluate the tool. Data can come from two different plugins included in the distribution:

  • TripleGen - a three channel function generator
  • FileReader - an EVM plugin that reads data files stored in the ADCPro format

Using TripleGen as a data source, you can explore the functionality of ADCPro and learn about the test capabilities of the program.

The ADCPro data file format is tab-delimited text and compatible with most spreadsheet programs. If you have data collected from an existing ADC, you can easily format it for reading by FileReader and use ADCPro to analyze the data.

The test plugins that come with ADCPro are:

  • Data Monitor - display the data you've loaded or acquired
  • MultiScope - a multichannel oscilloscope for time domain analysis
  • MultiHisto - a multichannel histogram test with DC noise analysis
  • MultiFFT - a multichannel FFT plugin that displays your data in the frequency domain, and calculates signal-to-noise (SNR), total harmonic distortion (THD), signal-to-noise plus distortion (SINAD or THD+N), and spurious-free dynamic range (SFDR).

Plugins for connecting hardware to ADCPro are available for some Texas Instruments analog-to-digital converters. See the related products section for those evaluation packages that are compatible with ADCPro.

Descargar Ver vídeo con transcripción Video

Descargas

GUI para el módulo de evaluación (EVM)

ADCPRO — Analog-to-digital converter pro (ADCPro™) evaluation software

Productos y hardware compatibles

Productos y hardware compatibles

Desarrollo de hardware
Placa de evaluación
ADS1120EVM — Módulo de evaluación ADS1120 ADS1220EVM — Módulo de evaluación de ADS1220 ADS1256EVM-PDK — Kit de demostración de rendimiento ADS1256 ADS1259EVM-PDK — Kit de demostración de rendimiento ADS1259 ADS1282EVM-PDK — Kit de demostración de rendimiento ADS1282 ADS7924EVM-PDK — Kit de demostración de rendimiento ADS7924 ADS7945EVM-PDK — Kit de demostración de rendimiento ADS7945 ADS7957EVM-PDK — Kit de demostración de rendimiento ADS7957 ADS7961EVM-PDK — Kit de demostración de rendimiento ADS7961 ADS8028EVM-PDK — Kit de demostración de rendimiento ADS8028 ADS8320EVM-PDK — Kit de desarrollo del rendimiento ADS8320 ADS8325EVM-PDK — Kit de desarrollo del rendimiento ADS8325 ADS8326EVM-PDK — Kit de desarrollo del rendimiento ADS8326 ADS8339EVM-PDK — Kit de demostración del rendimiento (PDK) del módulo de evaluación de ADC SAR miniatura para ADS8339 ADS8638EVM-PDK — Kit de demostración de rendimiento ADS8638
Opciones de descarga

ADCPRO — Analog-to-digital converter pro (ADCPro™) evaluation software

close
Última versión
Versión: 2.0.1
Fecha de publicación: 16/02/2024

GUI Installer

Suma de comprobación SHA-256
lock = Requiere aprobación de exportación (1 minuto)
Desarrollo de hardware
Placa de evaluación
ADS1120EVM — Módulo de evaluación ADS1120 ADS1220EVM — Módulo de evaluación de ADS1220 ADS1256EVM-PDK — Kit de demostración de rendimiento ADS1256 ADS1259EVM-PDK — Kit de demostración de rendimiento ADS1259 ADS1282EVM-PDK — Kit de demostración de rendimiento ADS1282 ADS7924EVM-PDK — Kit de demostración de rendimiento ADS7924 ADS7945EVM-PDK — Kit de demostración de rendimiento ADS7945 ADS7957EVM-PDK — Kit de demostración de rendimiento ADS7957 ADS7961EVM-PDK — Kit de demostración de rendimiento ADS7961 ADS8028EVM-PDK — Kit de demostración de rendimiento ADS8028 ADS8320EVM-PDK — Kit de desarrollo del rendimiento ADS8320 ADS8325EVM-PDK — Kit de desarrollo del rendimiento ADS8325 ADS8326EVM-PDK — Kit de desarrollo del rendimiento ADS8326 ADS8339EVM-PDK — Kit de demostración del rendimiento (PDK) del módulo de evaluación de ADC SAR miniatura para ADS8339 ADS8638EVM-PDK — Kit de demostración de rendimiento ADS8638

Documentación

Información de la versión

ADCPro™ is a modular software system for evaluating analog-to-digital converters (ADCs) without the need for expensive logic analyzers and complex analysis routines. Used alone it is suitable for performing analysis on data sets captured from ADC testing; when paired with a Texas Instruments ADC evaluation module (EVM) and suitable data capture card, it becomes part of a powerful evaluation package.

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 4
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
* Guía del usuario ADCPro(TM) Analog-to-Digital Converter Evaluation Software User's Guide (Rev. C) 29/03/2012
* Guía del usuario ADCPro Hardware and Software Installation Manual (Rev. A) 28/03/2012
Nota sobre la aplicación Principles of Data Acquisition and Conversion (Rev. A) PDF | HTML 16/04/2015
Nota sobre la aplicación A Glossary of Analog-to-Digital Specifications and Performance Characteristics (Rev. B) 9/10/2011

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

Ver todos los temas del foro en inglés

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene preguntas sobre la calidad, el paquete o el pedido de productos de TI, consulte el soporte de TI.

Videos