Select a version
          
      No results found. Please clear your search and try again.
      
    
        
        
        
          
            
SLUC263
            Type III Compensation Calculation Tool
          
         
        
          
          
            
Select a version
            
      No results found. Please clear your search and try again.
      
    
          
          
            
          
          
          
            
		
		
			
			
				
					Latest version
				
				
				
				
					Version: 01.00.00.0E
				
				
					Release date: Aug 2, 2021
				
			 
			
			
		 
		
		
			
				
				
					
				
				
				
					
      
        
        
        
        
          Products
          
            AC/DC & DC/DC controllers (external FET)
            
              
                
                  TPS40007
                  —
                  2.25V-5.5V, 300 kHz, Synchronous Buck Controller, Source/ Sink, Prebias Operation
                
              
                
                  TPS40009
                  —
                  2.25V-5.5V, 600 kHz, Synchronous Buck Controller, Source/ Sink, Prebias Operation
                
              
                
                  TPS40021
                  —
                  Enhanced Low Input (2.25V-5.5V) up to 1MHz Frequency, Sync. Buck Controller, source/sink
                
              
                
                  TPS40040
                  —
                  2.25 to 5.5 V input, 300 kHz, synchronous buck controller with low pin count
                
              
                
                  TPS40041
                  —
                  2.25 to 5.5 V input, 600 kHz, synchronous buck controller with low pin count
                
              
                
                  TPS40055
                  —
                  Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink
                
              
                
                  TPS40057
                  —
                  Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebias
                
              
                
                  TPS40075
                  —
                  4.5-V to 28-V, synchronous buck controller with voltage feed forward
                
              
                
                  TPS40077
                  —
                  4.5-V to 28-V, synchronous buck controller with voltage feed forward in HTSSOP package
                
              
                
                  TPS40101
                  —
                  4.5-V to 18-V, synchronous buck controller with advanced sequencing and output margining
                
              
                
                  TPS40170
                  —
                  4.5 V to 60 V Wide-Input Synchronous PWM Buck Controller
                
              
                
                  TPS40190
                  —
                  4.5-V to 15-V, 20-A synchronous buck controller
                
              
                
                  TPS40192
                  —
                  4.5-V to 18-V, 20-A, 600-kHz synchronous buck controller with power good
                
              
                
                  TPS40193
                  —
                  4.5-V to 18-V, 20-A, 300-kHz synchronous buck controller with power good
                
              
                
                  TPS40195
                  —
                  4.5-V to 20-V, 20-A, synchronous buck controller with power good and synchronization
                
              
                
                  TPS40200
                  —
                  Wide Input Non-Synchronous Buck DC/DC Controller
                
              
                
                  TPS40303
                  —
                  3-V to 20-V, 25-A, 300-kHz synchronous buck controller with FSS
                
              
                
                  TPS40304
                  —
                  3-V to 20-V, 25-A, 600-kHz synchronous buck controller with FSS
                
              
                
                  TPS40305
                  —
                  3-V to 20-V, 25-A, 1.2-MHz synchronous buck controller with FSS
                
              
                
                  TPS40322
                  —
                  Dual Output or Two-phase Synchronous Buck Controller
                
              
                
                  TPS40400
                  —
                  3-V to 20-V, 30-A, synchronous buck controller with PMBus™, including Telemetry
                
              
                
                  TPS40422
                  —
                  Dual Output or Multiphase Synchronous Buck Controller with PMBus
                
              
                
                  TPS5130
                  —
                  4.5-V to 28-V, triple synchronous buck controller with LDO controller
                
              
            
          
            AC/DC & DC/DC converters (integrated FET)
            
              
                
                  TPS53311
                  —
                  2.9V to 6V Input, 3A Synchronous Step-Down Converter with Eco-Mode and Smooth PWM
                
              
                
                  TPS53313
                  —
                  4.5-V to 16-V, 6-A synchronous buck converter with optimized light load efficiency
                
              
                
                  TPS53316
                  —
                  High-Efficiency, 5-A Step-Down Regulator with Integrated Switcher
                
              
                
                  TPS56121
                  —
                  4.5-V to 14-V, 15-A synchronous SWIFT™ buck converter
                
              
                
                  TPS56221
                  —
                  4.5-V to 14-V, 25-A synchronous SWIFT™ buck converter
                
              
            
          
        
      
      
      
     
				
			
		 
		
		
			
			
			
				
					
					
						
						
							
							The design resource accessed as www.ti.com/lit/zip/sluc263 or www.ti.com/lit/xx/sluc263e/sluc263e.zip has been migrated to a new user experience at www.ti.com/tool/download/SLUC263. Please update any bookmarks accordingly.