DLP6500FLQ—0.65-inch 1080p type A DLP® digital micromirror device (DMD)DLP6500FYE—0.65-inch 1080p s600 DLP® digital micromirror device (DMD)DLP9000—0.9-inch WQXGA DLP® digital micromirror device (DMD)DLPC900—DLP® controller for DLP6500, DLP670S, DLP500YX, and DLP9000 digital micromirror devices (DMDs)
Visible products (420 to 700 nm)
DLP500YX—0.50-inch 2048x1200 DLP® digital micromirror device (DMD)DLP5500—0.55-inch XGA DLP® digital micromirror device (DMD)DLP670S—0.67-inch 2716x1600 DLP® digital micromirror device (DMD)
Hardware development
Evaluation board
DLPLCR50XEVM—DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) evaluation moduleDLPLCR55EVM—DLP5500 evaluation module for 0.55 1024x768 S450 DLP® digital micromirror device (DMD)DLPLCR65EVM—DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation moduleDLPLCR67EVM—DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation moduleDLPLCR90EVM—DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation moduleDLPLCRC900DEVM—DLP® LightCrafter™ dual DLPC900 evaluation moduleDLPLCRC900EVM—DLP® LightCrafter™ single DLPC900 evaluation module