Select a version
C64XPLUS-C66X-IMGLIB
C64x+ and C66x image library
IMGLIB for C66x Windows Installer
IMGLIB for C66x Linux Installer
IMGLIB for C64x+ Windows Installer
IMGLIB for C64x+ Linux Installer
Documentation
IMGLIB Function Reference
C64x+ IMGLIB Benchmarks
C66x IMGLIB Benchmarks
IMGLIB Software Manifest
IMGLIB GA Release
IMGLIB Post Production Release
IMGLIB Post Production Release
Release Information
This is a post-GA release of the Image and Video Processing Library (IMGLIB) for C64x+/C66x processors.
IMGLIB contains optimized general-purpose image/video processing routines that are used in computationally-intensive real-time applications. These C-callable routines operate considerably faster than equivalent code written in ANSI C language. The deliverables in this release include a Windows or Linux installation executable for either the C64x+ or C66x processors. Each executable installs a component package repository, a documentation directory, an Eclipse plugin directory and an expanded component directory structure with component libraries, header files and test examples.Software Defects
A list of tracked software defects can be found here. (Note: If prompted for login/password, close the window and try the link again)