选择版本
TICSPRO2-GUI
用于时钟器件的编程序列生成和 EVM 编程工具
Installer for x64-based Windows
文档
Manifest file listing dependencies and licensing information
发布信息
TICS Pro 2 is an enhanced version of TICS Pro EVM software for evaluating clocking devices. Explore supported devices, evaluation boards, and reference designs with a graphical diagram depicting device functions, live programming interface support over USB, guided configuration wizards for complex devices, and register programming sequence generation for in-system programming.
TICS Pro 2 is currently a pre-release GUI tool, with new features and improvements being implemented in the coming months. Some features from TICS Pro 1.x are being re-implemented, but are not yet ready (primarily USB interface controls). Product support is currently limited to LMK3H0102, with several other device profiles in progress. Until support for a device is added in TICS Pro 2, please continue using TICS Pro v1.x.
Enhancements of TICS Pro 2 vs TICS Pro 1.x:
- Raw Registers page with detailed field descriptions and searchable fields
- Undockable pages and frames
- Automation API over gRPC with included python client
- Forward-compatible up-revisioning of TICS Pro 1.x configuration files and hex register exports
- (planned) Notification Center to centralize issue discovery and correction
- (planned) Automatic profile updates - bugfixes and feature updates, usually with no installer
- (planned) Remote USB I/O and custom USB I/O devices
- (planned) Multi-device profiles to support complex EVMs and reference designs
新增功能
- Generate, validate, program, and test device configurations for supported devices (LMK3H0102)
- Forward-compatible up-revisioning of TICS Pro 1.x configuration files and hex register exports