选择版本

选择版本

未找到结果。请清除搜索并重试。

STM8S-TO-MSPS-MIGRATION-TOOL

Simplify migrating your application code from STM8S003 to MSPS003

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 1.0.0.6
发布日期: 2024-3-4

STM8S003 to MSPS003 migration tool for Windows

SHA-256 校验和

STM8S003 to MSPS003 migration tool for Linux

SHA-256 校验和

STM8S003 to MSPS003 migration tool for macOS

SHA-256 校验和
产品
Arm Cortex-M0+ MCU
MSPM0C1103 具有 8KB 闪存、1KB SRAM、12 位 ADC 的 24MHz Arm® Cortex®-M0+ MCU MSPM0C1104 具有 16KB 闪存、1KB SRAM、12 位 ADC 的 24MHz Arm® Cortex®-M0+ MCU

文档

发布信息

The STM8S003 to MSPS003 migration tool provides a collection of software, tools, and documentation to simplify the process of migrating applications from the STM8S003 device family to the pin compatible MSPS003 (MSPM0C110x) devices.

The STM8S003 to MSPS003 migration tool includes an STM8S003 API compatible driver library with a set of fully functional APIs that can be used to configure, control, and manipulate the hardware peripherals of the MSPM0 platform. This library is API compatible with the STM8S standard peripheral library.

  • Support for the ARM®Cortex®-M0+ core and the MSPS003Fx devices
  • Supported peripherals: ADC1, AWU, BEEP, CLK, EXTI, FLASH, GPIO, I2C, WWDG, UART1, RST, SPI, TIM1, TIM2, and TIM4
  • Example projects: Ready-to-use project templates for Code Composer Studio™ integrated development environment (IDE) and IAR Embedded Workbench
  • Demo: GPIO toggle example that showcases the simplified code migration process
  • Comprehensive documentation including software API guides and QuickStart guides

新增功能

  • Initial release supporting MSPS003Fx/MSPSM0C110x
  • STM8S API compatible driver library, example project templates, demos, and supporting documentation all in a single software package