选择版本

选择版本

未找到结果。请清除搜索并重试。

SIMPLELINK-CC2640R2-SDK

SimpleLink™ CC2640R2 software development kit

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 5.30.01.11
发布日期: 2024-9-3
lock = 需要出口许可(1 分钟)
产品
低功耗 2.4GHz 产品
CC2640R2F 具有 128kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M3 低功耗 Bluetooth® 5.1 无线 MCU CC2640R2L SimpleLink™ 低功耗 Bluetooth® 5.1 无线 MCU
汽车类无线连接产品
CC2640R2F-Q1 符合汽车标准的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU
硬件开发
评估板
LAUNCHXL-CC2640R2 CC2640R2 SimpleLink™ 低功耗 Bluetooth® 无线 MCU LaunchPad™ 开发套件

发布信息

The SimpleLink CC2640R2 Software Development Kit (SDK) delivers components that enable engineers to develop applications on the Texas Instruments SimpleLink Bluetooth Low Energy CC2640R2F wireless MCU. This powerful software toolkit provides a cohesive and consistent software experience for all SimpleLink CC2640R2F users by packaging essential software components such as the Bluetooth low energy (BLE) protocol stack, TI-RTOS kernel and TI Drivers in one easy-to-use software package along with exhaustive documentation.

新增功能

  • This release contains bug fixes for the blestack and ble5stack components.
  • Refer to the Document Overview for the individual release notes and details for starting development with each SDK component
  • SimpleLink platform level changes are available in SimpleLink Core SDK Release Notes
  • Refer to the included Change Log for a summary of new features and fixed issues since the last SDK release