选择版本
PROCESSOR-SDK-LINUX-AM68
Processor SDK Linux for AM68
Linux Installer for sources, pre-built binaries and file system images
SD card image for AM68 Linux Target File System (am68-sk is the yocto build machine for AM68)
文档
Online SDK documentation
Documentation only Package
Build Sheet
Software Manifest
发布信息
Thank you for your interest in the AM68 Software Development Kit (SDK). Please refer to SDK documentation link for details on getting started with the SDK.
新增功能
- First 2025 LTS (Linux 6.12 and u-boot 2025.01) Reference Release Including RT combined branch model
- ATF v2.12.0+
- OPTEE 4.5.0
- Yocto Scarthgap/5.0
- HSM firmware loading support
- HMAC support added in crypto driver
- MCU_1_1 in split mode support added