选择版本

选择版本

未找到结果。请清除搜索并重试。

MCSDK-VIDEODEMO

MCSDK 上用于 C66x 的多核视频基础设施演示

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 02.02.00.46
发布日期: 2015-9-29

MCSDK Video Package for Windows

SHA-256 校验和

MCSDK Video Package for Linux

SHA-256 校验和

Active Perl for rebuilding demo executables

Active Perl for rebuilding demo executables

MinGW packages are needed to rebuild demo executables

产品
音频和雷达 DSP SoC
DM505 适用于视觉分析的 SoC,采用 15mm 封装 TMS320C6678 高性能八核 C66x 定点和浮点 DSP- 高达 1.25GHz

文档

发布信息

This is the Release 2.2.0.46 for the Multicore Video Infrastructure Demo Built on MCSDK.

This package of Multicore Video Infrastructure Demo Built on MCSDK (called as MCSDK Video in short thereafter) provides software development environment to implement and demonstrate real-time video applications on TI C66x multi-core DSPs.

The MCSDK Video 2.2 is built leveraging two SDKs.

1.

BIOS-MCSDK [SDK is DSP internal and provides platform abstraction, networking, inter-core communication, etc. For more details, please see

BIOS MCSDK Getting Started Guide

and

BIOS MCSDK User Guide

]

2.

Desktop Linux SDK [SDK abstracts the messaging,

PCIe

transport and data I/O between host processor and DSP. For more details please see

Desktop Linux SDK Getting Started Guide

and

Desktop Linux SDK Development Guide

].

MCSDK Video 2.2 provides video specific software modules, video/image codecs, and video analytics libraries along with multiple out of box demo applications. MCSDK Video 2.2 application (along with the SDKs) provides complete development environment [host + DSP] to offload real-time video applications to TI C66x multi-core DSPs.

Please see the following wiki pages for more information:

Supported Platforms

Platform Development Kit

Supported Devices

Supported EVMs

C6678

TMS320C6678

TMDXEVM6678LXE,

Advantech Lightning DSPC-8681E,

Advantech Lightning DSPC-8682E

Software Defects

A list of software defects can be found here.

Support