选择版本

选择版本

未找到结果。请清除搜索并重试。

F29H85X-SDK

适用于 F29H85x 实时 MCU 的核心软件开发套件

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 1.01.00.00
发布日期: 2025-4-25

Windows installer for F29H85X-SDK

SHA-256 校验和

Linux installer for F29H85X-SDK

SHA-256 校验和

Mac OS installer for F29H85X-SDK

SHA-256 校验和
lock = 需要出口许可(1 分钟)
产品
C2000 实时微控制器
F29H850TU 具有 C29x 200MHz 三核、锁步、4MB 闪存的功能安全合规型 C2000™ 64 位 MCU F29H859TU-Q1 具有 C29x 200MHz 三核、锁步、4MB 闪存的汽车级功能安全合规型 C2000™ 64 位 MCU
硬件开发
评估板
F29H85X-SOM-EVM F29H85x controlSOM 评估模块

发布信息

This is version 1.01.00.00 of the F29H85X-SDK. This is the Core SDK providing collection of all foundational software components required to accelerate application development. It includes device-specific drivers, bit-fields, libraries (math, DSP, Control, Calibration, Communication, Flash API and Security client), peripheral examples, utilities, hardware files, and documentation.

新增功能

  • Device emulation support for F29P58X and F29P32X device.
  • SSUMODE3 support.
  • F29H85x Launchpad example
  • EMIF driver and examples
  • EtherCAT examples - cia402, echoback and foe download
  • Empty example with dummy certificate
  • Flash based UART SBL with FOTA
  • FreeRTOS SSU Demo
  • FlashAPI library - Support for CPU3 programming, BankMode 1 and 3 in addition to 0 and 2.