INA2227—Dual-channel 16-bit E3-driver-capable current, voltage, power and energy monitor with I²C interfaceINA228—85V, 20-bit I²C-output E3-driver-capable current, voltage, power, energy, charge monitor with alertINA228-Q1—符合 AEC-Q100 标准的 85V、20 位、超精密、I²C 输出电流/电压/功率/能量/充电监控器INA4230—Quad-channel, 16-bit high-precision E3-driver-capable current, voltage, power and energy monitorINA4235—具有 I²C 接口的四通道、16 位、超精密、电流、电压、功率和能量监控器
配备集成型电流采样电阻的数字功率监控器
INA700—40V, 16-bit integrated-shunt E3-driver-capable current, voltage, power and energy monitor