选择版本

选择版本

未找到结果。请清除搜索并重试。

DLPLCRC964EVM-SW

DLPC964 reference software for the DLPLCRC964EVM

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 1.2
发布日期: 2024-2-23
lock = 需要出口许可(1 分钟)
产品
可见光产品(420nm 至 700nm)
DLPC964 适用于 DLP991UFLV 数字微镜器件 (DMD) 的 DLP® 控制器
近紫外产品(400nm 至 420nm)
DLP991U 0.99 英寸 4K 高速 DLP® 数字微镜器件 (DMD)
硬件开发
评估板
DLPLCR99EVM 0.99 英寸 4K Type-A DLP® 数字微镜器件 (DMD) 评估模块 DLPLCRC964EVM DLPC964 DLP® LightCrafter™ 评估模块

发布信息

---------------------------------------------------------------------------------------------------------------------------

---------------------------------------------------------------------------------------------------------------------------

Copyright © 2024 Texas Instruments Incorporated - http://www.ti.com/        

---------------------------------------------------------------------------------------------------------------------------

---------------------------------------------------------------------------------------------------------------------------

Product name: DLP® Lightcrafter DLPC964 GUI

Version: 1.0.0

Date:  14-Feb-2024

---------------------------------------------------------------------------------------------------------------------------

DESCRIPTION

---------------------------------------------------------------------------------------------------------------------------

DLP® Lightcrafter DLPC964 GUI

The DLP® Lightcrafter DLPC964, is an evaluation platform to experiment and develop with the DLP991U and DLPC964 chips.

---------------------------------------------------------------------------------------------------------------------------

FEATURES 

---------------------------------------------------------------------------------------------------------------------------

1. Reset individual blocks or global reset

2. Clear individual blocks or global clear

3. Set individual blocks or global set

4. Display internal test patterns