选择版本

选择版本

未找到结果。请清除搜索并重试。

DLPC44XX-GUI

DLPC44XX GUI

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 1.1
发布日期: 2024-6-10
lock = 需要出口许可(1 分钟)
产品
DLP 控制器和驱动器
DLPC4420 适用于 4K UHD DMD 的 DLP® 显示控制器 DLPC4430 适用于 DLP780NE、DLP781NE、DLP800RE 和 DLP801RE 数字微镜器件 (DMD) 的 DLP® 控制器

发布信息

DLPC44XX GUI v1.1

Installation Location

The default installation directory is

C:\Program Files (x86)\DLPC44XX GUI 1.1To install in a different directory, click the Browse button on the Select Features page.

DLPC44XX Controller Interface Drivers

When using DLPC44XX GUI, you must have a communications link established between the DLPC44XX controller and a computer running this software. This allows you to read and write to the controller from the computer.

User needs to install device drivers using the DLP Driver Package.

Getting Help 

Refer User_Guide_DLPC44XX.pdf to get help in using DLPC44XX GUI.