选择版本
C7000-CGT
C7000 code generation tools (CGT) - compiler
产品
多媒体和工业网络 SoC
汽车驾驶辅助 SoC
文档
发布信息
This is the v4.1.0.LTS release of the C7000 C/C++ Code Generation Tools. The C7000 CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C++ source code for loading and running on C7000+MMA core processors. This C7000 compiler release is a “Long-Term Support” (LTS) release.
新增功能
- Support for the C7100, C7120, C7504, and C7524 ISA variants
- Automatic use of the streaming engine (SE)
- Restrict keyword performance advice
- Various performance improvements for generated code
- Fixes for several defects in the C7000 compiler
- See the README.html file for more details.