选择版本
C64XPLUSCODECSVID
C64x+ 视频编解码器 - 软件和文档
MPEG4 Decoder SP@L5 Max:WVGA/D1@30 frames per second
MPEG4 Encoder SP@L5 Max:WVGA/D1@30 frames per second
MPEG2 Decoder MP@ML Max:WVGA/D1@30 frames per second
JPEG Decoder
JPEG Encoder
H.264 Decoder BP@Level 3.0 Max:D1@30 frames per second
H.264 Encoder BP@Level 4.1 Max:HD resolutions@30 frames per second
MPEG4 Decoder SP@L5 Max:WVGA/D1@30 frames per second
MPEG4 Encoder SP@L5 Max:WVGA/D1@30 frames per second
MPEG2 Decoder MP@ML Max:WVGA/D1@30 frames per second
JPEG Decoder
JPEG Encoder
H.264 Decoder BP@Level 3.0 Max:D1@30 frames per second
H.264 Encoder BP@Level 4.1 Max:HD resolutions@30 frames per second
产品
多媒体和工业网络 SoC
汽车驾驶辅助 SoC
音频和雷达 DSP SoC
文档
MPEG4 ASP@4A/ASP@L5-H.263 Profile 0/3 Max:WVGA/D1 Decoder Data Sheet
MPEG4 ASP@4A/ASP@L5-H.263 Profile 0/3 Max:WVGA/D1 Decoder Release Notes
MPEG4 SP@L5-H.263 Profile 0 Max:WVGA/D1 Encoder Data Sheet
MPEG4 SP@L5-H.263 Profile 0 Max:WVGA/D1 Encoder Release Notes
MPEG2 MP@ML Max:WVGA/D1 Decoder Data Sheet
MPEG2 MP@ML WVGA/D1 Decoder Release Notes
JPEG Decoder Data Sheet
JPEG Decoder Release Notes
JPEG Encoder Data Sheet
JPEG Encoder Release Notes
H.264 BP@Level 3.0 Max:D1 Decoder Data Sheet
H.264 BP@Level 3.0 Max:D1 Decoder Release Notes
H.264 BP@Level 4.1 Max:HD resolutions Encoder Data Sheet
H.264 BP@Level 4.1 Max:HD resolutions Encoder Release Notes
发布信息
All codecs are
eXpressDSP
compliant and implement one of the XDM 1.x interfaces.Each codec is XDC packaged and validated on a standard EVM in a Codec Engine based test framework.
TIPS and
FAQs
: Understanding and integrating TI codecs:Codecs FAQ | Codec Engine FAQ | XDM FAQ | How do I integrate codecs into the DVSDK | DaVinci
PERFORMANCE: See Codec performance tables for
DaVinci
devices: DM365, DM6446, DM6467, DM648, C64x+These codecs would work on DM644X, OMAP3XXX and DM6467 devices as is and need modifications to work on other C64X+ based device.Please refer to Application Notes for Changes required to run C64X+ Video codecs on various platforms