选择版本

选择版本

未找到结果。请清除搜索并重试。

BQ78350-DEVICE-FW

BQ78350 family of gauges firmware

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: R3-V3.00
发布日期: 2023-1-13

BQ78350-R3 Device firmware bundle installer

SHA-256 校验和
lock = 需要出口许可(1 分钟)
产品
电池电量监测
BQ78350 适用于 bq76940 监控器系列的配套 CEDV 电量监测计电池管理控制器 BQ78350-R1 CEDV 锂离子电池电量监测计和电池管理控制器 BQ78350-R1A CEDV 锂离子电池电量监测计和电池管理控制器
硬件开发
参考设计
TIDA-00792 多节 36-48V 电池管理系统参考设计
评估板
BQ76920EVM 用于 5/10/15 节锂离子和磷酸盐电池的 μC 控制的 AFE 系列评估模块 BQ76930EVM 用于 5/10/15 节锂离子和磷酸盐电池的 µC 控制的 AFE 系列评估模块 BQ76940EVM 用于 5/10/15 节锂离子和磷酸盐电池的 µC 控制的 AFE 系列评估模块

文档

Technical reference manual addendum for BQ78350-R3

发布信息

Overview

BQ78350 family of gauges firmware is a firmware-only release that can be flashed onto any existing BQ78350 hardware (such as the BQ78350, BQ78350-R1, BQ78350-R2, … devices). The firmware incorporates the CEDV Li-ion and LiFePO4 battery management controller to create a pack-based solution that provides a rich array of features for gas gauging, protection, authentication, and monitoring using the companion BQ769x0 family of analog front end (AFE) protection devices for upto 15-series cell Li-ion and Li-polymer battery packs.

The BQ78350-R1A device offers optional LED or LCD display configurations for capacity reporting. It also makes data available over its SMBus 1.1 interface. Battery history and diagnostic data is also kept within the device in non-volatile memory and is available over the same interface.

Features

The BQ78350-DEVICE-FW firmware is usable on any previous version of the BQ78350 hardware. Refer the release notes for more information.

新增功能

  • This is a firmware only download
  • See Technical Reference Manual addendum for changes from the BQ78350-R1 device