选择版本

选择版本

未找到结果。请清除搜索并重试。

BQ27Z746-DEVICE-FW

Firmware for BQ27Z746 family of gauges

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: R1-V1.05
发布日期: 2024-3-22
lock = 需要出口许可(1 分钟)
产品
电池电量监测
BQ27Z746 具有集成保护器、采用 Impedance Track™ 技术的电池包侧单节电池电量监测计
硬件开发
评估板
BQ27Z746EVM-047 BQ27Z746 具有保护方案的 Impedance Track™ 技术电池电量监测计评估模块

文档

Technical Reference Manual

发布信息

Overview

The BQ27Z746-DEVICE-FW is a firmware (FW)-only release that can be flashed onto any existing hardware such as BQ27Z746 product. The firmware incorporates the patented Impedance Track™ technology to create a pack-based solution that provides a rich array of features for gas gauging, protection, differential battery sensing analog output, and authentication for 1-series cell li-ion and li-polymer battery packs.

Using its integrated high-performance analog peripherals, the BQ27Z746-DEVICE-FW firmware enables the device and measures and maintains an accurate record of available capacity, voltage, current, temperature, and other critical parameters in li-ion or li-polymer batteries, and reports this information to the system host controller. The integrated protection provide safety protection against Over Voltage (OVP), Under Voltage (UVP), Over Current in Charge/Discharge (OCC/OCD), Short Circuit Discharge (SCD), and Battery Sensing Protections (BCP, BCN, BDP and BDN).

SHA-2 authentication, with secure memory for authentication keys, enables identification of genuine battery packs.

BQ27Z746-DEVICE-FW is usable on any previous version of the BQ27Z746 hardware.

Features

Supports pack-side gauging including enhanced state of health (SOH) algorithm

Fast QMax update option based on predicted OCV

SHA-256 authentication responder for increased battery pack security

Sophisticated charge algorithms:

  •   JEITA
  •     Enhanced charging
  •     RSOC() charging compensation option

Low current modes options:

  •     Sleep
  •     Ship
  •     Shelf
  •     Shutdown

新增功能

  • New features and bug fixes to BQ27Z746 firmware.