选择版本

选择版本

未找到结果。请清除搜索并重试。

BIOSLINUXMCSDK-OMAPL13X

支持 OMAP-L132 和 OMAP-L138 的 SYS/BIOS RTOS 和 Linux OS 的 MCSDK

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 01.01.00.02
发布日期: 2013-11-5

MCSDK installer for Windows

SHA-256 校验和

MCSDK installer for Linux

SHA-256 校验和

MCSDK Arago source tarball

SHA-256 校验和
产品
多媒体和工业网络 SoC
OMAP-L138 低功耗 C674x 浮点 DSP + ARM9 处理器 - 高达 456MHz

文档

Code Composer Studio (CCS) is the integrated development environment for TIs SOCs, containing comp

Toolchain to cross-compile for ARM platforms

发布信息

The Multicore Software Development Kit (MCSDK) provides the core foundational building blocks that facilitate application software development on TI's high performance and multicore SOCs. This software release gives developers the ability to evaluate major software capabilities of OMAPL138 devices.

Please see Getting Started Guide to get started

Please refer to Release Notes for the major updates from the previous release.

Please see the following wiki pages for more information:

Note: Please install Code Composer Studio before installing MCSDK package.

Supported Platforms

Support