选择版本
ARM-CGT-CLANG
Arm® code generation tools - compiler
产品
Sub-1GHz 无线 MCU
Wi-Fi 产品
低功耗 2.4GHz 产品
汽车类无线连接产品
发布信息
This is the 3.2.0.LTS Long-Term Support (LTS) release of the TI Arm Clang (tiarmclang) Compiler Tools. The tiarmclang compiler tools provide software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C++ source code for loading and running on Arm Cortex-M and Cortex-R series core processors.
For definitions and explanations of STS, LTS, and the versioning number scheme, please see https://software-dl.ti.com/ccs/esd/documents/sdto_cgt_compiler_version_numbers_and_what_they_mean.html.
新增功能
- Support for ELF Segment "Blocking" (Alignment and Padding)
- Support for OpTI-Flash Smart Placement
- Support for C++17
- Support for Generating TI-TXT Hex Format from tiarmobjcopy
- Addition of Call Coverage to Code Coverage Support
- Support for CSV-Format Code Coverage Output from tiarmcov Utility
- Bug fixes