选择版本

选择版本

未找到结果。请清除搜索并重试。

AM62L-LINUX-RT-SDK

Linux RT SDK for AM62L family of devices

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 11.01.16.13
发布日期: 2025-10-10

AM62L LINUX RT SDK - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment

SHA-256 校验和

AM62L LINUX RT SDK Yocto - SD card image

SHA-256 校验和

AM62L LINUX RT SDK Jailhouse Hypervisor - SD card image

SHA-256 校验和

AM62L LINUX RT SDK Debian Trixie - SD card image

SHA-256 校验和

AM62L LINUX RT SDK Buildroot - SD card image

SHA-256 校验和

Get access to latest bug fixes and feature enhancements with Yocto build environment

产品
基于 Arm 的处理器
AM62L 适用于物联网、HMI 和通用应用且具有显示功能的低功耗 Arm® Cortex®-A53 SoC
硬件开发
评估板
TMDS62LEVM AM62L 评估模块

文档

Quick Start Guide for the AM62L EVM board

Learn how to build embedded Linux systems using AM62L processors

Yocto SDK user manual for developers

Instructions to build Linux image for AM62L EVM using Yocto build environment

Debian SDK manual for developers with build instructions

Buildroot SDK manual for developers with build instructions

Get the various Linux Performance Benchmarks for this release

AM62L LINUX RT SDK for Yocto Linux - Software manifest

AM62L LINUX RT SDK for Jailhouse Hypervisor - Software manifest

AM62L LINUX RT SDK for Debian Linux - Software manifest

AM62L LINUX RT SDK for Buildroot Linux - Software manifest

Build Sheet of supported features for AM62Lx

发布信息

Thank you for your interest in AM62L LINUX RT SDK Software Development Kit (SDK). This SDK is a Linux only package. The LINUX SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of LINUX SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.


TI Linux CI/CD Snapshot

AM62L Snapshot


In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM62L processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.

The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built on the SDKs more quickly and confidently.

新增功能

  • Supported on AM62Lx SR1.1 Only
  • New 2-Stage A53 Boot Flow including OPTEE
  • K3Conf tool support is added
  • U-Boot: Legacy Boot Flow, Boot modes (UART, MMCSD, OSPI), GPMC NAND, CPSW, DMA.
  • Comprehensive driver support is available for RTC, DMA, GPIO, I2C, UART, MMCSD, OSPI NOR, eCAP, eQEP, CPSW, McASP/Audio, DSS, DSI.
  • Supports DTHEv2 hardware accelerators such as AES, SHA, MD5, HMAC for crypto operations.
  • Support for multiple Linux distributions, such as Yocto (scarthgap), Debian (Trixie) based on Armbian(25.11) framework, and Buildroot (2025.02.x).
  • LVGL (Light and Versatile Graphics Library) out-of-the-box (OOB) on Yocto, also supported on Buildroot and Debian.
  • Jailhouse support with Kernel v6.12.43 with Yocto.