选择版本

选择版本

未找到结果。请清除搜索并重试。

AM263PX-PWR-EST-CALC

AM263Px power-estimation tool

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 1.0
发布日期: 2024-6-12
产品
Arm Cortex-R MCU
AM263P2 采用 Opti-flash 技术、具有实时控制且频率高达 400MHz 的双核 Arm®Cortex®-R5F MCU AM263P2-Q1 支持实时控制和可扩展存储器且频率高达 400MHz 的汽车级双核 Arm® Cortex®-R5F MCU AM263P4 具有实时控制和可扩展存储器且频率高达 400MHz 的四核 Arm® Cortex®-R5F MCU AM263P4-Q1 具有实时控制和封装内闪存的汽车级 400MHz 四核 Arm® Cortex®-R5F MCU

文档

AM263P Power Estimation Tool Spreadsheet

AM263P Power Estimation Tool Application Note

发布信息

The power estimation spreadsheet provides power consumption estimates based on measured and simulated data; they are provided “as is” and are not guaranteed within a specified precision. Power consumption depends on electrical parameters, silicon process variations, environmental conditions, and use cases running on the processor during operation. Actual power consumption should be verified in the real system. This tool is meant for estimating power consumption during realistic operating modes; it is not intended for power supply sizing. This power estimation spreadsheet is preliminary and subject to change.