XTR111-2EVM
XTR111 评估模块新版本
XTR111-2EVM
概述
The XTR111-2EVM is used for the basic functional evaluation of the XTR111.The XTR111-2EVM is initiallyconfigured to a basic setup for 0 mA to 20 mA operation with a 0-V to 5-Vinput. Note that although the accuracy of the gain setting resistor, RSET, used in the EVM is 0.1%, the XTR111 device has greater accuracy. The remaining resistors are standard 1%.The voltage regulator is set to 5 V.The EVM requires one external power-supply voltage with a range of 8 V to 40 V.
特性
- Easy handling of the small DFN package.
- Easy access to all device pins.
- Easily-configurable digital inputs (OD and EF) to disable the output, modify the output circuit forvoltage output, or apply a 4-mA signal shift.
- LED indicator for the error flag
- Output protection and filtering circuitry
4-20mA 信号调节器
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | XTR111 Evaluation Module User's Guide (Rev. C) | 2013-4-17 | |||
证书 | XTR111-2EVM EU Declaration of Conformity (DoC) | 2019-1-2 |