UCC39002EVM
UCC39002 评估模块
UCC39002EVM
概述
The UCC39002 is an advanced, high-performance load-share controller that provides all the necessary functions to parallel multiple independent power supplies or dc-to-dc modules. This load-share circuit is based upon the automatic master/slave architecture utilized in the UC3902 and UC3907 load-share controllers providing better than 1% current-share error between the modules at full load.
特性
- High accuracy, better than 1% current share error at full load
- High-side current sensing
- Ultra-low offset current sense amplifier
- Single wire load-share bus
- Intel® SSI load-share spcification compliant
- Disconnect from load-share bus at stand-by
- Load-share bus protection against shorts to GND or to the supply rail
- 8-pin MSOP package option minimizes board space
- External or internal bias selection
- External shutdown switch for each module
设计文件
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| 证书 | UCC39002EVM EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 用户指南 | UCC39002 Advanced Load-Share Controller User's Guide, HPA027A (Rev. A) | 2004-2-9 |