UCC28720EVM-212
用于 USB 离线适配器的 UCC28720EVM-212 5W 评估模块
UCC28720EVM-212
概述
The UCC28720EVM-212 is a 5W evaluation module for evaluating an off line adapter for USB applications. It is intended for evaluation purposes and is not intended to be an end product. The UCC28720EVM-212 converters 100V to 240V RMS input voltage down to 5V DC, with a 1A current limit for USB adapter applications.
特性
- <10mW no load power
- Primary Side Regulation (PSR) eliminates opto-coupler
- +/- 5% Voltage & Current Regulation
- Quasi-resonant valley switching operation for highest overall efficiency
- Wide VDD range (35V) allows small bias capacitor
- Drive Output for low cost Bipolar
- Protection Functions: Over Voltage, Low Line, Over Current
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | Using the UCC28720EVM-212 (Rev. A) | 2013-9-20 | |||
证书 | UCC28720EVM-212 EU Declaration of Conformity (DoC) | 2019-1-2 |