UCC28700EVM-068
UCC28700 评估模块
UCC28700EVM-068
概述
The Texas Instruments UCC28700EVM-068 evaluation module (EVM) helps designers evaluate the performance of the UCC28700 Constant-Voltage, Constant-Current PWM with Primary-Side Regulation. The 5W EVM is used for evaluating an off line adapter for USB applications. It converts a 90V to 265V RMS input voltage down to 5V DC, with a 1A current limit for USB adapter applications. It is intended for evaluation purposes and is not intended to be an end product.
特性
- <30mW no load power for 5 star rating
- Primary Side Regulation (PSR) eliminates opto-coupler
- +/- 5% Voltage & Current Regulation
- 130 KHz max. switching frequency enables high power density charger designs
- Quasi-resonant valley switching operation for highest overall efficiency
- Wide VDD range (35V) allows small bias capacitor
- Drive Output for MOSFET
- Protection Functions: Over Voltage, Low Line, Over Current
交流/直流和直流/直流控制器(外部 FET)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | Using the UCC28700EVM-068 (Rev. A) | 2015-9-16 | |||
证书 | UCC28700EVM-068 EU Declaration of Conformity (DoC) | 2019-1-2 |